Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001K31 Picture

Range: Harmony 30 mm 9001 K Metal Push Buttons

Complete control buttons

9001K31

Schneider Eletric 9001K31 Picture
Range: Harmony 30 mm 9001 K Metal Push Buttons

Complete control buttons

9001K31

joystick controller - Ø 30 - 3 vertical positions spring return - w/o contact

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    252.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Joystick controller
    device short name
    9001K
    sale per indivisible quantity
    1
    type of operator
    Spring return
    operator profile
    80 mm long operating shaft
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    product weight
    0.82 lb(US) (0.372 kg)
    operating position
    Vertical
    shape of signaling unit head
    Octagonal
    operator position information
    3 positions
    contacts type and composition
    Without contact block
    device presentation
    Basic element
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    overvoltage category
    II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    standards
    CSA C22.2 No 14
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    EN/IEC 60947-5-1
    product certifications
    UL 508
    NEMA
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901077107
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.54000000000000004
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 10.3 MB
    CAD
    Date
    Size
    Add to My Documents
    30MM JOYSTICK 3 POSITION
    Date 8/7/17
    Size 21.7 KB
    Date 8/7/17
    Size 389.1 KB
    Date 8/7/17
    Size 2.1 MB
    Date 8/7/17
    Size 42.8 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 2/7/18
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/12/16
    Size 2.6 MB
    Date 6/12/17
    Size 3.3 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 5/31/18
    Size 281.6 KB
    Handout
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Mounting and Clearance

    Contact Block Mounting Position

    Top and Rear views


    (1)
    It is possible to mount up to 3 levels of contacts blocks (maximum of 6 contacts blocks)
    (2)
    Operator
    (3)
    Locating notch
    (4)
    Side 1
    (5)
    Side 2


    Panel Cut-Out
    Clearance


    Legend plate

    a min.

    b min.

    mm

    in.

    mm

    in.

    9001KN2••

    57.2

    2.25

    44.5

    1.75

    9001KN3••

    57.2

    2.25

    50.8

    2.00

    Individual Cut-outs Details

    2 alternatives



  • Technical Description

    Joystick Positions