USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001K2L36RH5 Picture
Discontinued

View all Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons - 9001K2L36RH5

Legacy Products

Schneider Eletric 9001K2L36RH5 Picture
Discontinued
View all Harmony 30 mm 9001 K Metal Push Buttons
Harmony 30 mm 9001 K Metal Push Buttons - 9001K2L36RH5
Legacy Products

PUSHBUTTON OPERATOR 30MM TYPE K +OPTI

Show more characteristics >
9001K2L36RH5  has not been replaced. Please contact your customer care center for more information.
  • Price
    161.00 USD
Add to My Products Remove from My Products

  • Main
    bezel material
    Chromium plated metal
    control button type
    Standard push-button
    device short name
    K
    enclosure type
    Weatherproof enclosure dust and oil resistant indoor/outdoor
    mounting diameter
    1.18 in (30 mm)
    operator additional information
    Without guard
    Complementary
    Line Rated Current
    10 A
    cap/operator or lens colour
    Red
    contact operation
    Standard fingersafe
    contacts type and composition
    1 NO
    control type
    Illuminated push-button
    electrical connection
    Screw clamp terminal
    light block supply
    Full voltage 48 V
    marking
    Unmarked
    mounting support
    Panel
    operator position information
    2 positions
    operator profile
    1 projecting push-button
    permissible voltage
    <= 600 V
    shape
    Round head
    type of operator
    Momentary
    utilisation category
    AC-15
    DC-13
    Environment
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    product certifications
    CE
    UL listed file E42259 CCN NKCR
    CSA LR24590 class 3211 03
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.