USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9001K2L35C Picture

View all Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons - 9001K2L35C

Complete control buttons

Schneider Eletric 9001K2L35C Picture
View all Harmony 30 mm 9001 K Metal Push Buttons
Harmony 30 mm 9001 K Metal Push Buttons - 9001K2L35C
Complete control buttons

clear illuminated pushbutton Ø 30 - projecting spring return - 24/28 V AC/DC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    125.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony 9001K
    product or component type
    Complete illuminated push-button
    device short name
    9001K
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    light source
    Incandescent
    Complementary
    shape of signaling unit head
    Round
    type of operator
    Spring return
    operator profile
    Projecting clear unmarked
    bulb base
    BA 9s
    light block supply
    Direct
    mechanical durability
    5000000 cycles
    operating position
    Any position
    product weight
    0.37 lb(US) (0.166 kg)
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    NEMA
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 365.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.