USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Well-Guard Pump Panel Size 1, Thermal Melting Alloy, 240 VAC, NEMA 3R +Options

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,109.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Well-Guard Control
    Type
    S2
    device application
    Pumping
    Complementary
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    Line Rated Current
    27 A
    Number of Poles
    3
    Horsepower Rating
    7.5 hp at 240 V AC for 3 phases
    Maximum Voltage Rating
    600 V at AC
    Control Units
    (HAND-OFF-AUTO) selector switch
    (START) push-button
    Disconnect Type
    Fusible disconnect switch
    associated fuse rating
    30 A
    fuse type
    H or K
    thermal overload type
    Melting alloy
    protection type
    Overload
    device mounting
    Surface
    electrical connection
    Screw terminal
    NEMA size
    1
    height
    38.5 in (978 mm)
    width
    20.43 in (519 mm)
    depth
    9.41 in (239 mm)
    Environment
    NEMA Rating
    NEMA 3R
    enclosure type
    Weatherproof enclosure indoor/outdoor
    product certifications
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21393 - 8940 WC,WD
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    92
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Well-Guard Control Pumping Plant Panels (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate E152395 NKJH Combination Motor Controllers (Version 1.0)
    UL Certificate E152395 NKJH7 Combination Motor Controllers Certified for Canada (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8502SC and 8536SC, AC Magnetic Contactors and Starters, Size 1 and 1P, Series A and B, 2- and 3-Pole (Version 1.1)
    Tripping curves
    Date
    Size
    Add to My Documents
    Melting Alloy Relay Design Thermal Unit Type FB3.33-FB35 AC Magnetic Starter Size 0 1 Type SB SC Series A With 1 2 3 Thermal Units All Other larger Enclosures (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.