USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Well-Guard Pump Panel Size 4, Motor Logic SSOLR, 480 VAC, NEMA 3R +Options

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    12,695.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Well-Guard Control
    Type
    Class 8940 type SS
    device application
    Pumping
    Complementary
    Control Circuit Type
    Separate control circuit
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Line Rated Current
    135 A
    Number of Poles
    3
    Horsepower Rating
    100 hp at 480 V AC for 3 phases
    Maximum Voltage Rating
    600 V at AC
    Control Units
    (HAND-OFF-AUTO) selector switch
    (START) push-button
    Disconnect Type
    Fusible disconnect switch
    associated fuse rating
    200 A
    fuse type
    H or K
    thermal overload type
    Motor Logic solid state class 10/20
    protection type
    Overload
    Phase unbalance
    Phase loss
    device mounting
    Surface
    electrical connection
    Screw terminal
    NEMA size
    4
    height
    49.02 in (1245 mm)
    width
    20.55 in (522 mm)
    depth
    10.35 in (263 mm)
    Environment
    NEMA Rating
    NEMA 3R
    enclosure type
    Weatherproof enclosure indoor/outdoor
    product certifications
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21389 - 8940 NSE,NSF
    Discount Schedule
    CP1
    GTIN
    00785901503651
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    140
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Well-Guard Control Pumping Plant Panels (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate E152395 NKJH7 Combination Motor Controllers Certified for Canada (Version 1.0)
    UL Certificate E152395 NKJH Combination Motor Controllers (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.