USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8910DPA33V02Y135Y239 Picture
Discontinued

Schneider Eletric 8910DPA33V02Y135Y239 Picture
Discontinued

CONTACTOR 600VAC 30AMP TYPE DPA OPTIONS W/DIN MTG BASE

Show more characteristics >
8910DPA33V02Y135Y239  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    119.13 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Definite Purpose Contactor
    Line Rated Current
    30 A
    Number of Poles
    3P
    pole contact composition
    3 NO
    range of product
    DPA
    Complementary
    motor power hp
    2 hp 115 V AC 1 phase
    5 hp 230 V AC 1 phase
    10 hp 230 V AC 3 phases
    15 hp 460 V AC 3 phases
    20 hp 575 V AC 3 phases
    locked rotor rated current
    150 A 460 V AC
    120 A 575 V AC
    180 A 277 V AC
    System Voltage
    600 V AC
    [Uc] control circuit voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Phase
    3 phases
    electrical connection
    Box lugs
    Binder head
    mounting support
    35 mm DIN rail
    Environment
    product certifications
    CE
    CSA
    UL listed
    Ordering and shipping details
    Category
    21343 - 8910 DPA 3_(30 AMP)
    Discount Schedule
    CP1B
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.3
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Definite Purpose Control Catalog (Version 2.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate E3190 NLDX8 Magnetic Motor Controllers for Canada (Version 1.0)
    UL Certificate E3190 NLDX2 Magnetic Motor Controllers (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.