USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8910DP11V04Y135 Picture

View all Definite Purpose Contactors 8910

Definite Purpose Contactors 8910 - 8910DP11V04Y135

8910 Definite Purpose Contactors

Schneider Eletric 8910DP11V04Y135 Picture
View all Definite Purpose Contactors 8910
Definite Purpose Contactors 8910 - 8910DP11V04Y135
8910 Definite Purpose Contactors

Definite Purpose Contactor Type DP 20A, 1-Pole, 480VAC@60Hz - 440VAC@50Hz W/DIN rail mtg base

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    46.38 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Definite Purpose Contactor
    Line Rated Current
    20 A
    Number of Poles
    1P
    pole contact composition
    1 NO
    range of product
    DP
    Complementary
    motor power hp
    1 hp 115 V AC 1 phase
    2 hp 230 V AC 1 phase
    locked rotor rated current
    100 A 460 V AC
    80 A 575 V AC
    120 A 277 V AC
    System Voltage
    600 V AC
    [Uc] control circuit voltage
    277 V AC 60 Hz
    Phase
    1 phase
    electrical connection
    Quick connect terminals
    Binder head
    mounting support
    35 mm DIN rail
    Environment
    product certifications
    CE
    CSA
    UL listed
    Ordering and shipping details
    Category
    21351 - 8910 DP 11
    Discount Schedule
    CP1B
    GTIN
    00785901218777
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/28/18
    Size 2.9 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.