USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8903SVG61V81AF4P2T Picture
Discontinued

Schneider Eletric 8903SVG61V81AF4P2T Picture
Discontinued

combo lighting, electrically held, 3P, 200A, 600V fuse, NEMA 1, 480-120V 60Hz

Show more characteristics >
8903SVG61V81AF4P2T  has not been replaced. Please contact your customer care center for more information.
  • Price
    8,564.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Type
    S
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Line Rated Current
    200 A
    Number of Poles
    3P
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    Other Options
    None
    electrical connection
    Lugs
    height
    1270 mm
    depth
    10.67 in (271 mm)
    width
    15.98 in (406 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface and none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    113
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.