USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8903SQA71V81A3FF4T Picture
Discontinued

Schneider Eletric 8903SQA71V81A3FF4T Picture
Discontinued

combo lighting, mechanically held, 3P, 100A, 600V fuse, NEMA 12, 480-120V 60Hz

Show more characteristics >
8903SQA71V81A3FF4T  has not been replaced. Please contact your customer care center for more information.
  • Price
    5,084.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Type
    S
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Line Rated Current
    100 A
    Number of Poles
    3P
    Control Units
    Push-button (ON-OFF)
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    Other Options
    None
    electrical connection
    Lugs
    height
    42.01 in (1067 mm)
    depth
    10.59 in (269 mm)
    width
    15.24 in (387 mm)
    Environment
    Enclosure Type
    NEMA 12/3R painted sheet steel surface and none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    19.199999999999999
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.