USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8903SMW81V81C6FF4T Picture
Discontinued

Schneider Eletric 8903SMW81V81C6FF4T Picture
Discontinued

combo lighting, electrical held, 3P, 30A, 600V breaker, NEMA 4/4X, 480-120V 60Hz

Show more characteristics >
8903SMW81V81C6FF4T  has not been replaced. Please contact your customer care center for more information.
  • Price
    4,215.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Type
    S
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Line Rated Current
    30 A
    Number of Poles
    3P
    Control Units
    Selector switch 2 positions (ON-OFF)
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    Other Options
    None
    disconnector device type
    Thermal magnetic circuit breaker 30 A at 600 V
    electrical connection
    Lugs
    height
    629 mm
    depth
    8.35 in (212 mm)
    width
    9.49 in (241 mm)
    Environment
    Enclosure Type
    NEMA 4/4X brushed stainless steel surface and none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    36.340000000000003
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.