USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903SMH1V04 Picture
Discontinued

View all Type S Multipole Lighting Contactors (8903)

Type S Multipole Lighting Contactors (8903) - 8903SMH1V04

Legacy Data

Schneider Eletric 8903SMH1V04 Picture
Discontinued
View all Type S Multipole Lighting Contactors (8903)
Type S Multipole Lighting Contactors (8903) - 8903SMH1V04
Legacy Data

lighting contactor, electrically held, 30 A, 2 pole, NEMA 3R, 277V 60Hz

Show more characteristics >
8903SMH1V04  has not been replaced. Please contact your customer care center for more information.
  • Price
    647.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Line Rated Current
    30 A
    Number of Poles
    2P
    Auxiliary Contacts
    Without
    Other Options
    None
    electrical connection
    Lugs
    height
    12.28 in (312 mm)
    depth
    7.13 in (181 mm)
    width
    8.82 in (224 mm)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    28.34
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.