USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903SMG4V84CF4T Picture
Discontinued

View all Type S Multipole Lighting Contactors (8903)

Type S Multipole Lighting Contactors (8903) - 8903SMG4V84CF4T

Legacy Data

Schneider Eletric 8903SMG4V84CF4T Picture
Discontinued
View all Type S Multipole Lighting Contactors (8903)
Type S Multipole Lighting Contactors (8903) - 8903SMG4V84CF4T
Legacy Data

lighting contactor, electrically held, 30 A, 5 pole, NEMA 1, 208-120V 60Hz

Show more characteristics >
8903SMG4V84CF4T  has not been replaced. Please contact your customer care center for more information.
  • Price
    1,551.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    208 V AC 60 Hz primary circuit
    Line Rated Current
    30 A
    Number of Poles
    5P
    Control Units
    Selector switch (HAND-OFF-AUTO)
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    Other Options
    None
    electrical connection
    Lugs
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface and none
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    29.690000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.