USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SMG3V83FF4TX11 Picture
Discontinued

8903SMG3V83FF4TX11

Product Logo
Schneider Eletric 8903SMG3V83FF4TX11 Picture
Discontinued
8903SMG3V83FF4TX11
Product Logo

lighting contactor, electrically held, 30 A, 4 pole, NEMA 1, 480-24V 60Hz

Show more characteristics
8903SMG3V83FF4TX118903SMG3V83FF4TX11  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,643.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    480 V AC 60 Hz primary circuit
    24 V AC 60 Hz secondary circuit
    Current Rating
    30 A
    Number of Poles
    4P
    Control Units
    No control units
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    1 NO + 1 NC
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    None
    electrical connection
    Lugs
    height
    15.87 in (403 mm)
    depth
    5.20 in (132 mm)
    width
    6.34 in (161 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface none
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Package weight(Lbs)
    50.00 lb(US) (22.680 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /