USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903SMG3V11 Picture

View all Type S Multipole Lighting Contactors (8903)

Type S Multipole Lighting Contactors (8903) - 8903SMG3V11

8903S Electrically Held Lighting Contactors

Schneider Eletric 8903SMG3V11 Picture
View all Type S Multipole Lighting Contactors (8903)
Type S Multipole Lighting Contactors (8903) - 8903SMG3V11
8903S Electrically Held Lighting Contactors

lighting contactor, electrically held, 30 A, 4 pole, NEMA 1, 12V 60Hz

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    633.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    12 V AC 60 Hz
    Line Rated Current
    30 A
    Number of Poles
    4P
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Other Options
    None
    electrical connection
    Lugs
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface and none
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    33.030000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Handout
    Date
    Size
    Add to My Documents
    Class 8903 Type S Lighting Contactors Handout (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.