USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8903SMG2V80CFF4T Picture
Discontinued

Schneider Eletric 8903SMG2V80CFF4T Picture
Discontinued

lighting contactor, electrically held, 30 A, 3 pole, NEMA 1, 240-120V 60Hz

Show more characteristics >
8903SMG2V80CFF4T  has not been replaced. Please contact your customer care center for more information.
  • Price
    1,551.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    240 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Line Rated Current
    30 A
    Number of Poles
    3P
    Control Units
    Selector switch (HAND-OFF-AUTO)
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    None
    electrical connection
    Lugs
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface and none
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    29.82
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.