USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903SMG10V08C Picture
Discontinued

View all Type S Multipole Lighting Contactors (8903)

Type S Multipole Lighting Contactors (8903) - 8903SMG10V08C

Legacy Data

Schneider Eletric 8903SMG10V08C Picture
Discontinued
View all Type S Multipole Lighting Contactors (8903)
Type S Multipole Lighting Contactors (8903) - 8903SMG10V08C
Legacy Data

lighting contactor, mechanically held, 30 A, 2 pole, NEMA 1, 208V 60Hz

Show more characteristics >
8903SMG10V08C  has not been replaced. Please contact your customer care center for more information.
  • Price
    1,074.00 USD
Add to My Products Remove from My Products

  • Main
    Type
    S
    Complementary
    Control Circuit Voltage
    208 V AC 60 Hz
    Line Rated Current
    30 A
    Number of Poles
    2P
    Control Units
    Selector switch 3 positions (HAND-OFF-AUTO)
    Auxiliary Contacts
    Without
    Other Options
    None
    electrical connection
    Lugs
    height
    14.13 in (359 mm)
    depth
    9.72 in (247 mm)
    width
    8.11 in (206 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface and none
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21324 - 8903 S (NOT S*C) MECH.
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    18
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.