USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903SMC81V08 Picture

View all Class 8903 Combination Lighting Contactors

Class 8903 Combination Lighting Contactors - 8903SMC81V08

8903S Combination Lighting Contactors

Schneider Eletric 8903SMC81V08 Picture
View all Class 8903 Combination Lighting Contactors
Class 8903 Combination Lighting Contactors - 8903SMC81V08
8903S Combination Lighting Contactors

NIGHT-MASTER, combo lighting contactor, 30 A, 3P, breaker, NEMA 3R, 208V 60Hz

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,475.00 USD
Add to My Products Remove from My Products

  • Main
    Type
    Night-Master
    Complementary
    Control Circuit Voltage
    208 V AC 60 Hz
    Line Rated Current
    30 A
    Number of Poles
    3P
    Control Units
    No control units
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    disconnector device type
    Thermal magnetic circuit breaker 30 A at 600 V
    electrical connection
    Lugs
    height
    23.5 in (597 mm)
    depth
    10.51 in (267 mm)
    width
    15 in (381 mm)
    Environment
    Enclosure Type
    NEMA 3R painted sheet steel surface and none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Category
    21326 - 8903 S*C
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    105
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.