USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903SMC62V08G101 Picture
Discontinued

View all Class 8903 Combination Lighting Contactors

Class 8903 Combination Lighting Contactors - 8903SMC62V08G101

8903S Combination Lighting Contactors

Schneider Eletric 8903SMC62V08G101 Picture
Discontinued
View all Class 8903 Combination Lighting Contactors
Class 8903 Combination Lighting Contactors - 8903SMC62V08G101
8903S Combination Lighting Contactors

NIGHT-MASTER, combo lighting contactor, 30 A, 3P, fuse, NEMA 3R, 208V 60Hz

Show more characteristics >
8903SMC62V08G101  has not been replaced. Please contact your customer care center for more information.
  • Price
    2,354.00 USD
Add to My Products Remove from My Products

  • Main
    Type
    Night-Master
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    208 V AC 60 Hz
    Line Rated Current
    30 A
    Number of Poles
    3P
    Auxiliary Contacts
    Without
    disconnector device type
    Fusible disconnect switch, Type R Fuse, 30 A at 250 V
    electrical connection
    Lugs
    height
    23.5 in (597 mm)
    depth
    10.51 in (267 mm)
    width
    15 in (381 mm)
    Environment
    Enclosure Type
    NEMA 3R painted sheet steel surface and photoelectric receptacle with cell
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Category
    21326 - 8903 S*C
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    105
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.