USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 8903 Combination Lighting Contactors
Schneider Eletric 8903SMA82V08CF4G10 Picture
Discontinued

8903SMA82V08CF4G10

Product Logo
Schneider Eletric 8903SMA82V08CF4G10 Picture
Discontinued
8903SMA82V08CF4G10
Product Logo

combo lighting, electrically held, 3P, 30A, 240V breaker, NEMA 12, 208V 60Hz

Show more characteristics
8903SMA82V08CF4G108903SMA82V08CF4G10  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,577.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination electrically held lighting contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    208 V AC 60 Hz
    Current Rating
    30 A
    Number of Poles
    3P
    Control Units
    Selector switch 3 positions HAND-OFF-AUTO)
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses
    disconnector device type
    Thermal magnetic circuit breaker, 30 A 240 V
    electrical connection
    Lugs
    height
    12.76 in (324 mm)
    depth
    8.54 in (217 mm)
    width
    6.38 in (162 mm)
    Environment
    Enclosure Type
    NEMA 12/3R painted sheet steel surface photoelectric receptacle without cell
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Category
    21325-8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Package weight(Lbs)
    35.10 lb(US) (15.923 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /