USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903SMA70V06Y610 Picture
Discontinued

View all Class 8903 Combination Lighting Contactors

Class 8903 Combination Lighting Contactors - 8903SMA70V06Y610

8903S Combination Lighting Contactors

Schneider Eletric 8903SMA70V06Y610 Picture
Discontinued
View all Class 8903 Combination Lighting Contactors
Class 8903 Combination Lighting Contactors - 8903SMA70V06Y610
8903S Combination Lighting Contactors

combo lighting, mechanically held, 3P, 30A, no fuse, NEMA 12, 480/440V 60/50Hz

Show more characteristics >
8903SMA70V06Y610  has not been replaced. Please contact your customer care center for more information.
  • Price
    3,236.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Combination mechanically held lighting contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    Line Rated Current
    30 A
    Number of Poles
    3P
    Auxiliary Contacts
    Without
    disconnector device type
    Non-fusible disconnect switch
    electrical connection
    Lugs
    height
    12.76 in (324 mm)
    depth
    8.54 in (217 mm)
    width
    6.38 in (162 mm)
    Environment
    Enclosure Type
    NEMA 12/3R painted sheet steel surface and none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Category
    21324 - 8903 S (NOT S*C) MECH.
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    29.830000000000002
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.