USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903SMA61V81FF4T Picture

View all Class 8903 Combination Lighting Contactors

Class 8903 Combination Lighting Contactors - 8903SMA61V81FF4T

8903S Combination Lighting Contactors

Schneider Eletric 8903SMA61V81FF4T Picture
View all Class 8903 Combination Lighting Contactors
Class 8903 Combination Lighting Contactors - 8903SMA61V81FF4T
8903S Combination Lighting Contactors

Combo Lighting Contactor Type S, Electrically Held, 3P, 30A, NEMA 12 +Options

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,415.00 USD
Add to My Products Add to My Products

  • Main
    Product
    Combination electrically held lighting contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Line Rated Current
    30 A
    Number of Poles
    3P
    Control Units
    No control units
    Pilot Light
    No indicator
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    None
    disconnector device type
    Fusible disconnect switch, Type R Fuse, 30 A at 600 V
    electrical connection
    Lugs
    height
    24.25 in (616 mm)
    depth
    8.35 in (212 mm)
    width
    9.49 in (241 mm)
    Handle Swing
    3.27 in (83 mm)
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel surface and none
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    GTIN
    00785901462835
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    31.600000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Lighting Contactors (Version 2.0)
    Date 11/7/18
    Size 1.8 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate 60905 3231 01 Automatic Magnetic Type Switches (Version 1.0)
    UL Certificate E78427 NRNT Industrial Control Switches (Version 1.0)
    UL Certificate E16151 NRNT Industrial Control Switches 8903S (Version 1.0)
    UL Certificate E16151 NRNT7 Industrial Control Switches Certified for Canada 8903S (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Electrically Held AC Magnetic Lighting Contactors (Version 02)
    Information label
    Date
    Size
    Add to My Documents
    30 A Lighting Contactor, Class 8903 Type SM (Version 01)
    30 A Combnation Lighting Controller Electrically Held and Mechanically Held Class 8903 Type S (Version 1.0)
    8903S Lighting Contactor Information Label (Version 1.0)
    30 A Combination Lighting Controller, Electrically or Mechanically Held, 8903S (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.