USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903PBV11BV02R Picture
Discontinued

View all Class 8903 Panelboard Lighting Contactors

Class 8903 Panelboard Lighting Contactors - 8903PBV11BV02R

Legacy Products

Schneider Eletric 8903PBV11BV02R Picture
Discontinued
View all Class 8903 Panelboard Lighting Contactors
Class 8903 Panelboard Lighting Contactors - 8903PBV11BV02R
Legacy Products

panelboard lighting cont, 200 AMP, 3 pole, bus mount, 120V 60Hz coil, repair

Show more characteristics >
8903PBV11BV02R  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    Product
    Mechanically Held Lighting Contactor
    Type
    PB
    Control Circuit
    Common control circuit
    Complementary
    Control Circuit Voltage
    110 V AC at 50 Hz
    120 V AC at 60 Hz
    [In] rated current
    200 A
    Number of Poles
    3P
    AWG gauge
    AWG 18...AWG 10 (copper) , control wire
    350 kcmil (aluminium/copper) , power wire
    System Voltage
    600 V AC
    auxiliary contact composition
    Without
    mounting support
    Busbar
    electrical connection
    Busbar connection
    height
    9.49 in (241 mm)
    depth
    3.39 in (86 mm)
    width
    7.52 in (191 mm)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21323 - 8903 PB
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7
    Returnability
    N
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.