USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

panelboard lighting cont, 200 AMP, 2 pole, bus mount, 120V 60Hz coil, 1NO-1NC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    5,256.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Mechanically Held Lighting Contactor
    Type
    PB
    Control Circuit
    Common control circuit
    Complementary
    Control Circuit Voltage
    110 V AC at 50 Hz
    120 V AC at 60 Hz
    [In] rated current
    200 A
    Number of Poles
    2P
    AWG gauge
    AWG 18...AWG 10 (copper) , control wire
    350 kcmil (aluminium/copper) , power wire
    System Voltage
    600 V AC
    auxiliary contact composition
    1 NO + 1 NC
    mounting support
    Busbar
    electrical connection
    Busbar connection
    height
    9.49 in (241 mm)
    depth
    3.39 in (86 mm)
    width
    7.52 in (191 mm)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21323 - 8903 PB
    Discount Schedule
    CP1
    GTIN
    00785901421320
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.