USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903PBV10BV02 Picture

View all Class 8903 Panelboard Lighting Contactors

Class 8903 Panelboard Lighting Contactors - 8903PBV10BV02

Panelboard Lighting Contactors

Schneider Eletric 8903PBV10BV02 Picture
View all Class 8903 Panelboard Lighting Contactors
Class 8903 Panelboard Lighting Contactors - 8903PBV10BV02
Panelboard Lighting Contactors

panelboard lighting contactor, 200 AMP, 2 pole, bus mount, 120V 60Hz coil

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4,941.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Mechanically Held Lighting Contactor
    Type
    PB
    Control Circuit
    Common control circuit
    Complementary
    Control Circuit Voltage
    110 V AC at 50 Hz
    120 V AC at 60 Hz
    [In] rated current
    200 A
    Number of Poles
    2P
    AWG gauge
    AWG 18...AWG 10 (copper) , control wire
    350 kcmil (aluminium/copper) , power wire
    System Voltage
    600 V AC
    auxiliary contact composition
    Without
    mounting support
    Busbar
    electrical connection
    Busbar connection
    height
    9.49 in (241 mm)
    depth
    3.39 in (86 mm)
    width
    7.52 in (191 mm)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21323 - 8903 PB
    Discount Schedule
    CP1
    GTIN
    00785901582724
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Lighting Contactors (Version 2.0)
    Date 2/8/19
    Size 1.8 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Brochure
    Date
    Size
    Add to My Documents
    SM845 - 8903 PB Lighting Contactors (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate E78427 NRNT Industrial Control Switches (Version 1.0)
    CSA Certificate 60905 3211-07 - Industrial Control Equipment - Miscellaneous Apparatus (Version 1.0)
    CSA Certificate 60905 3231 01 Automatic Magnetic Type Switches (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8903PB 2 and 3 Pole Mechanically Held Panelboard Lighting Contactors (Version 2)
    30072-004-101 Solenoid Replacement Kit for 8903PB Lighting Contactors (Version 1)
    30072-450-88 8903PB Lighting Contactors (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.