USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8903LXO1000V03R6 Picture
Discontinued

Schneider Eletric 8903LXO1000V03R6 Picture
Discontinued

8903LX mechanically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 220/240 V 50/60 Hz coil, open

Show more characteristics >
8903LXO1000V03R6  has not been replaced. Please contact your customer care center for more information.
  • Price
    1,679.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Separate control circuit
    Complementary
    Control Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    inrush power in VA
    180 VA 60 Hz
    170 VA 50 Hz
    25 VA 50/60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    10P 10 NO
    Control Unit
    No control units
    Pilot Light
    No indicator
    Other Options
    2P relay (1 NO + 1 NC)
    electrical connection
    Screw-clamp terminals
    height
    8.82 in (224 mm)
    depth
    3.27 in (83 mm)
    width
    5.63 in (143 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21322 - 8903 LX (NOT L)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.9800000000000004
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.