USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903LXG71V02 Picture
Discontinued

View all Type L/LX Lighting Contactors

Type L/LX Lighting Contactors - 8903LXG71V02

Legacy Data

Schneider Eletric 8903LXG71V02 Picture
Discontinued
View all Type L/LX Lighting Contactors
Type L/LX Lighting Contactors - 8903LXG71V02
Legacy Data

LIGHTING CONTACTOR 600 VAC 30AMP

Show more characteristics >
8903LXG71V02  has not been replaced. Please contact your customer care center for more information.
  • Price
    1,330.50 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Separate control circuit
    Complementary
    Control Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    8P 7 NO + 1 NC
    Control Unit
    No control units
    Pilot Light
    No indicator
    electrical connection
    Screw-clamp terminals
    Environment
    Enclosure Type
    Painted sheet steel NEMA 1 and with surface Mounting;
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21322 - 8903 LX (NOT L)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11.550000000000001
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.