USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8903LXG40V85CFF4P51P52R62T Picture
Discontinued

View all Type L/LX Lighting Contactors

8903LXG40V85CFF4P51P52R62T

Schneider Eletric 8903LXG40V85CFF4P51P52R62T Picture
Discontinued
View all Type L/LX Lighting Contactors
8903LXG40V85CFF4P51P52R62T

8903LX mechanically held lighting contactor, 4 P, 4 NO, 30 A, 600 V, 277/120 V 60 Hz, NEMA 1

Show more characteristics >
8903LXG40V85CFF4P51P52R62T  has not been replaced. Please contact your customer care center for more information.
  • Price
    3,195.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Control circuit transformer
    Complementary
    Control Voltage
    120 V AC 60 Hz secondary circuit
    277 V AC 60 Hz primary circuit
    inrush power in VA
    150 VA 60 Hz
    25 VA 50/60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    4P 4 NO
    Control Unit
    Selector switch (HAND-OFF-AUTO)
    Pilot Light
    Red indicator: on type: LED
    Green indicator: off type: LED
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    3-wire long-distance control interface
    electrical connection
    Screw-clamp terminals
    height
    11.89 in (302 mm)
    depth
    7.44 in (189 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    Painted sheet steel NEMA 1 and with surface Mounting;
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21322 - 8903 LX (NOT L)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    35.869999999999997
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Handout
    Date
    Size
    Add to My Documents
    Class 8903 Type L/LX Lighting Contactors Handout (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.