USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric 8903LXG1000V02A3G501P21R6 Picture
Discontinued

Schneider Eletric 8903LXG1000V02A3G501P21R6 Picture
Discontinued

8903LX mechanically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1

Show more characteristics >
8903LXG1000V02A3G501P21R6  has not been replaced. Please contact your customer care center for more information.
  • Price
    2,492.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Separate control circuit
    Complementary
    Control Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    inrush power in VA
    180 VA 60 Hz
    170 VA 50 Hz
    25 VA 50/60 Hz
    Current Rating
    20 A tungsten
    Number of Poles
    10P 10 NO
    Control Unit
    Push-button (ON-OFF)
    Pilot Light
    Red indicator: on type: incandescent with push-to-test
    Other Options
    2P relay (1 NO + 1 NC)
    electrical connection
    Screw-clamp terminals
    height
    11.89 in (302 mm)
    depth
    7.44 in (189 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    Painted sheet steel NEMA 1 and with surface Mounting;
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21322 - 8903 LX (NOT L)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    29.469999999999999
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Handout
    Date
    Size
    Add to My Documents
    Class 8903 Type L/LX Lighting Contactors Handout (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.