USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8903LG31V02C Picture

View all Type L/LX Lighting Contactors

Type L/LX Lighting Contactors - 8903LG31V02C

8903L Electrically Held Lighting Contactors

Schneider Eletric 8903LG31V02C Picture
View all Type L/LX Lighting Contactors
Type L/LX Lighting Contactors - 8903LG31V02C
8903L Electrically Held Lighting Contactors

30 AMP ENCLOSED LIGHTING CONTACTOR

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    995.75 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Electrically Held Lighting Contactor
    range of product
    8903L
    control circuit
    Separate control circuit
    Complementary
    [Uc] control circuit voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    [In] rated current
    20 A tungsten
    30 A fluorescent
    poles description
    4P 3 NO + 1 NC
    control type
    Selector switch (HAND-OFF-AUTO)
    local signalling
    No indicator
    electrical connection
    Screw-clamp terminals
    Environment
    NEMA degree of protection
    NEMA 1 painted sheet steel and with surface Mounting;
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21321 - 8903 L (NOT LX)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    9.8599999999999994
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    Handout
    Date
    Size
    Add to My Documents
    Date 11/29/18
    Size 218.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.