USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 110/120 V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,003.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Electrically Held Lighting Contactor
    range of product
    8903L
    Control Circuit
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    inrush power in VA
    180 VA 60 Hz
    170 VA 50 Hz
    hold-in power consumption in VA
    35 VA 60 Hz
    35 VA 50 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    10P 10 NO
    Control Unit
    Selector switch (HAND-OFF-AUTO)
    Pilot Light
    Red indicator: on type: incandescent
    electrical connection
    Screw-clamp terminals
    height
    11.89 in (302 mm)
    depth
    7.44 in (189 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel and with surface Mounting;
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21321 - 8903 L (NOT LX)
    Discount Schedule
    CP1
    GTIN
    00785901778196
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    22.440000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Handout
    Date
    Size
    Add to My Documents
    Class 8903 Type L/LX Lighting Contactors Handout (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.