USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

8903L electrically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 208 V 60 H

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,643.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Electrically Held Lighting Contactor
    range of product
    8903L
    Control Circuit
    Separate control circuit
    Complementary
    Control Circuit Voltage
    208 V AC 60 Hz
    inrush power in VA
    180 VA 60 Hz
    hold-in power consumption in VA
    35 VA 60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    10P 10 NO
    Control Unit
    No control units
    Pilot Light
    No indicator
    electrical connection
    Screw-clamp terminals
    height
    15.75 in (400 mm)
    depth
    8.5 in (216 mm)
    width
    8.11 in (206 mm)
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel and with surface Mounting;
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21321 - 8903 L (NOT LX)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    21.780000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1545  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Handout
    Date
    Size
    Add to My Documents
    Class 8903 Type L/LX Lighting Contactors Handout (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.