USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8839EFDKA2VYA07B08A09B09 Picture

View all Altivar 61 (E-Flex)

Altivar 61 (E-Flex) - 8839EFDKA2VYA07B08A09B09

E-flex

Schneider Eletric 8839EFDKA2VYA07B08A09B09 Picture
View all Altivar 61 (E-Flex)
Altivar 61 (E-Flex) - 8839EFDKA2VYA07B08A09B09
E-flex

8839EFDKA2VYA07B08A09B09

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    5203.00 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    22257 - 8839EFD-J,K 230V E-FLEX
    Discount Schedule
    CP4C
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    177
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 281.9 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 330.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.