Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8810UCG2V02S Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 8810UCG2V02S

Section 29 Misc.

Schneider Eletric 8810UCG2V02S Picture
View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 8810UCG2V02S

Section 29 Misc.

2SPEED COMBO STARTER 600VAC 27A NEMA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4711.30 USD
Add to My Products Remove from My Products

  • Main
    control circuit
    Separate control circuit
    device short name
    U
    disconnector device type
    Non-fusible disconnect switch
    enclosure type
    Enclosure standard environment indoor
    Complementary
    rated current
    27 A
    System Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    depth
    8.25 in
    device mounting
    Surface
    electrical connection
    Screw clamp terminal
    height
    23.13 in
    motor power hp
    7.5 hp 200/230 V AC 3 phases
    10 hp 460/575 V AC 3 phases
    motor type
    Single winding constant/variable torque
    NEMA size
    1
    network number of phases
    3 phases
    number of poles
    3
    number of thermal units required
    6
    permissible voltage
    <= 600 V AC
    thermal overload type
    Melting alloy
    width
    13.88 in
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21301 - 8810,11,12 C,D,U
    Discount Schedule
    CP1
    GTIN
    00785901021834
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    33.230000000000004
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.