USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8810SGO4V06Y500 Picture
Discontinued

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 8810SGO4V06Y500

Section 29 Misc.

Schneider Eletric 8810SGO4V06Y500 Picture
Discontinued
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 8810SGO4V06Y500
Section 29 Misc.

2SPEED STARTER 600VAC 270A NEMA

Show more characteristics >
8810SGO4V06Y500  has not been replaced. Please contact your customer care center for more information.
  • Price
    34295.80 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21302 - 8810,11,12 S
    Discount Schedule
    CP1
    GTIN
    00785901970514
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    115
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.