USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8810SEO4V02H20H201S Picture
Discontinued

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 8810SEO4V02H20H201S

Section 29 Misc.

Schneider Eletric 8810SEO4V02H20H201S Picture
Discontinued
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 8810SEO4V02H20H201S
Section 29 Misc.

OBSOLETE 2SPEED STARTER 600VAC 90A NEMA

Show more characteristics >
8810SEO4V02H20H201S  has not been replaced. Please contact your customer care center for more information.
  • Price
    4719.00 USD
Add to My Products Remove from My Products

  • Main
    control circuit
    Separate control circuit
    device short name
    S
    enclosure type
    Open box
    Complementary
    rated current
    90 A
    System Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    depth
    7 in
    device mounting
    Surface
    electrical connection
    Screw clamp terminal
    height
    12.28 in
    motor power hp
    30 hp 230 V AC 3 phases
    50 hp 460/575 V AC 3 phases
    25 hp 200 V AC 3 phases
    motor type
    Two winding constant/variable torque
    NEMA size
    3
    network number of phases
    3 phases
    number of poles
    3
    permissible voltage
    <= 600 V AC
    thermal overload class
    Class 20
    width
    12.75 in
    Environment
    product certifications
    UL listed
    NEMA
    Ordering and shipping details
    Category
    21302 - 8810,11,12 S
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    45.5
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.