USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8738SDA21V81F4H20P75T Picture
Discontinued

View all NEMA Fusible Disconnect Switch Combination Starters

NEMA Fusible Disconnect Switch Combination Starters - 8738SDA21V81F4H20P75T

Legacy Data

Schneider Eletric 8738SDA21V81F4H20P75T Picture
Discontinued
View all NEMA Fusible Disconnect Switch Combination Starters
NEMA Fusible Disconnect Switch Combination Starters - 8738SDA21V81F4H20P75T
Legacy Data

REVERSING COMBO STARTER 600VAC 45A NEMA

Show more characteristics >
8738SDA21V81F4H20P75T  has not been replaced. Please contact your customer care center for more information.
  • Price
    6034.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Combination Starter
    range of product
    S
    control circuit
    Control circuit transformer
    provided equipment
    2 fuses primary circuit
    control type
    No control units
    NEMA degree of protection
    NEMA 12 painted sheet steel with external reset
    auxiliary contact composition
    Without
    motor power hp
    15 hp 230 V AC 3 phases
    25 hp 575 V AC 3 phases
    25 hp 460 V AC 3 phases
    10 hp 200 V AC 3 phases
    poles description
    3P
    System Voltage
    600 V AC
    NEMA size
    2
    [Uc] control circuit voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    local signalling
    Red indicator off incandescent
    Green indicator forward/reverse incandescent
    motor starter type
    Reversing
    thermal overload type
    Solid state Motor Logic class 20
    disconnector device type
    Non-fusible disconnect
    Ordering and shipping details
    Category
    21292 - 8738,39 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    100
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.