Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8736SHG1V03 Picture

View all NEMA Type S Motor Starters (8536 8736 8606)

NEMA Type S Motor Starters (8536 8736 8606) - 8736SHG1V03

8736S Reversing Starter

Schneider Eletric 8736SHG1V03 Picture
View all NEMA Type S Motor Starters (8536 8736 8606)

NEMA Type S Motor Starters (8536 8736 8606) - 8736SHG1V03

8736S Reversing Starter

Reversing Starter Size 6, 3-Pole, Melting Alloy Overload, NEMA 1

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    50331.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Starter
    range of product
    S
    control circuit
    Control circuit transformer
    Complementary
    [Uc] control circuit voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    motor starter type
    Reversing
    poles description
    3P
    Phase
    3 phases
    Line Rated Current
    540 A
    rated power in HP
    150 HP 200 V AC
    200 HP 230 V AC
    400 HP 460 V AC
    400 HP 575 V AC
    System Voltage
    600 V AC
    control units
    No control units
    provided equipment
    2 fuses (primary), 2 fuses (secondary)
    thermal overload type
    Melting alloy 3 Thermal Units
    electrical connection
    Screw clamp terminals
    NEMA size
    6
    height
    62.2 in (1580 mm)
    depth
    19.49 in (495 mm)
    width
    36.22 in (920 mm)
    Environment
    NEMA degree of protection
    NEMA 1 painted sheet steel
    product certifications
    CSA
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21275 - 8702,36 SH,SJ(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    280
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.