USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8736SGO1V06 Picture

View all NEMA Type S Motor Starters (8536 8736 8606)

NEMA Type S Motor Starters (8536 8736 8606) - 8736SGO1V06

8736S Reversing Starter

Schneider Eletric 8736SGO1V06 Picture
View all NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606) - 8736SGO1V06
8736S Reversing Starter

Reversing Starter Size 5, 3-Pole, Melting Alloy Overload, Vertical Open

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    18309.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Starter
    range of product
    S
    control circuit
    Common control circuit
    Complementary
    [Uc] control circuit voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    motor starter type
    Reversing
    poles description
    3P
    Phase
    3 phases
    Line Rated Current
    270 A
    rated power in HP
    75 HP 200 V AC
    100 HP 230 V AC
    200 HP 460 V AC
    200 HP 575 V AC
    System Voltage
    600 V AC
    control units
    No control units
    thermal overload type
    Melting alloy 3 Thermal Units
    electrical connection
    Screw clamp terminals
    NEMA size
    5
    height
    995 mm
    depth
    238 mm
    width
    10.75 in (273 mm)
    Environment
    NEMA degree of protection
    Not rated (open device)
    installation direction
    Vertical
    product certifications
    CSA
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21274 - 8702,36SG(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    110
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.