Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8736SFO4V02S Picture

View all NEMA Type S Motor Starters (8536 8736 8606)

NEMA Type S Motor Starters (8536 8736 8606) - 8736SFO4V02S

8736S Reversing Starter

Schneider Eletric 8736SFO4V02S Picture
View all NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606) - 8736SFO4V02S
8736S Reversing Starter

Reversing Starter Size 4, 4-Pole, Melting Alloy Overload,Horizontal Open+Options

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    12207.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Starter
    range of product
    S
    control circuit
    Separate control circuit
    Complementary
    [Uc] control circuit voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    motor starter type
    Reversing
    poles description
    4P
    Phase
    2 phases
    wiring mode
    2 wires
    Line Rated Current
    135 A
    rated power in HP
    40 HP 200 V AC
    50 HP 230 V AC
    100 HP 460 V AC
    100 HP 575 V AC
    System Voltage
    600 V AC
    control units
    No control units
    thermal overload type
    Melting alloy 2 Thermal Units
    electrical connection
    Screw clamp terminals
    NEMA size
    4
    Environment
    NEMA degree of protection
    Not rated (open device)
    installation direction
    Horizontal
    product certifications
    CSA
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21273 - 8702,36 SE,SF(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    53
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.