USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8736SCA3V02 Picture

View all NEMA Type S Motor Starters (8536 8736 8606)

NEMA Type S Motor Starters (8536 8736 8606) - 8736SCA3V02

8736S Reversing Starter

Schneider Eletric 8736SCA3V02 Picture
View all NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606) - 8736SCA3V02
8736S Reversing Starter

Reversing Starter Size 1, 3-Pole, Melting Alloy Overload, NEMA 12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,551.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Reversing
    motor type
    Split phase
    Number of Poles
    3P
    Phase
    1 phase
    Motor Wiring
    4 wires
    Line Rated Current
    27 A
    Horsepower Rating
    3 HP 230 V AC
    2 HP 115 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    thermal overload type
    Melting alloy 1 Thermal Units
    electrical connection
    Screw clamp terminals
    NEMA size
    1
    height
    13.74 in (349 mm)
    depth
    7.76 in (197 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel
    product certifications
    CSA
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21272 - 8702,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901926894
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    17.84
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.