USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8736SBW15V03 Picture

View all NEMA Type S Motor Starters (8536 8736 8606)

NEMA Type S Motor Starters (8536 8736 8606) - 8736SBW15V03

8736S Reversing Starter

Schneider Eletric 8736SBW15V03 Picture
View all NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606) - 8736SBW15V03
8736S Reversing Starter

Reversing Starter Size 0, 4-Pole, Melting Alloy Overload, NEMA 4/4X

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,100.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    Starter Type
    Reversing
    Number of Poles
    4P
    Phase
    2 phases
    Motor Wiring
    2 wires
    Line Rated Current
    18 A
    Horsepower Rating
    3 HP 200 V AC
    3 HP 230 V AC
    5 HP 460 V AC
    5 HP 575 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    thermal overload type
    Melting alloy 2 Thermal Units
    electrical connection
    Screw clamp terminals
    NEMA size
    1
    height
    373 mm
    depth
    7.8 in (198 mm)
    width
    321 mm
    Environment
    Enclosure Type
    NEMA 4/4X brushed stainless steel
    product certifications
    CSA
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21282 - 8702,36 W/STAINLESS ENCLOSURES
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    30.800000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.