
View all
NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606) - 8736SBT46V84FF4T
Legacy Data

View all
NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606)
-
8736SBT46V84FF4T
Legacy Data

Reversing Starter Size 0, 2-Pole, Melting Alloy Overload, NEMA 7/9 +Options
Show more characteristics >
8736SBT46V84FF4T has not been replaced. Please contact your customer care center for more information.
-
Characteristics
Main Product StarterType SControl Circuit Type Control circuit transformerComplementary Control Circuit Voltage 120 V AC 60 Hz secondary circuit208 V AC 60 Hz primary circuitStarter Type ReversingNumber of Poles 2PPhase 1 phaseMotor Wiring 3 wiresLine Rated Current 18 AHorsepower Rating 1 HP 115 V AC2 HP 230 V ACSystem Voltage 600 V ACControl Units No control unitsControl Circuit Fusing 1 fuse (primary), 1 fuse (secondary)thermal overload type Melting alloy 1 Thermal Unitselectrical connection Screw clamp terminalsNEMA size 0height 702 mmdepth 292 mmwidth 14.25 in (362 mm)Environment Enclosure Type NEMA 7/9 cast aluminium type: boltedproduct certifications CSANEMAUL listedOrdering and shipping details Category 21281 - 8702,36 S*R,S*T,S*WDiscount Schedule CP1Nbr. of units in pkg. 1Package weight(Lbs) 28.100000000000001Returnability NOffer Sustainability RoHS (date code: YYWW) REACh Contractual warranty Warranty period 18 months -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.