USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8736SBO7V02S Picture

View all NEMA Type S Motor Starters (8536 8736 8606)

NEMA Type S Motor Starters (8536 8736 8606) - 8736SBO7V02S

8736S Reversing Starter

Schneider Eletric 8736SBO7V02S Picture
View all NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606) - 8736SBO7V02S
8736S Reversing Starter

Reversing Starter Size 0, 2-Pole, Melting Alloy Overload, Vertical Open +Options

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,034.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Starter
    Type
    S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Reversing
    Number of Poles
    2P
    Phase
    1 phase
    Motor Wiring
    3 wires
    Line Rated Current
    18 A
    Horsepower Rating
    1 HP 115 V AC
    2 HP 230 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    thermal overload type
    Melting alloy 1 Thermal Units
    electrical connection
    Screw clamp terminals
    NEMA size
    0
    height
    11.54 in (293 mm)
    depth
    5.31 in (135 mm)
    width
    5.39 in (137 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Vertical
    product certifications
    CSA
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21271 - 8702,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.9500000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.