
View all
NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606) - 8736SAG16V01S
Legacy Data

View all
NEMA Type S Motor Starters (8536 8736 8606)
NEMA Type S Motor Starters (8536 8736 8606)
-
8736SAG16V01S
Legacy Data

REVERSING STARTER 600VAC 9A NEMA
Show more characteristics >
8736SAG16V01S has not been replaced. Please contact your customer care center for more information.
-
Characteristics
Main control circuit Separate control circuitdevice short name Senclosure type Enclosure standard environment indoorComplementary rated current 9 ASystem Voltage 24 V AC 60 Hzdepth 7.53 indevice mounting Surfaceelectrical connection Screw terminalheight 11.88 inmotor power hp 1.5 hp 200/230 V AC2 hp 460/575 V ACmotor starter type ReversingNEMA size 00network number of phases 3 phasesnumber of poles 3number of thermal units required 3permissible voltage <= 600 V ACproduct weight 17 lb(US)short-circuit protection 5000 A AIRthermal overload type Melting alloywidth 11.88 inEnvironment NEMA degree of protection NEMA 1product certifications NEMAUL listedOrdering and shipping details Category 21271 - 8702,36 SA,SB(NOT S*R,T,W)Discount Schedule CP1Nbr. of units in pkg. 1Package weight(Lbs) 18Returnability NOffer Sustainability RoHS (date code: YYWW) REACh Contractual warranty Warranty period 18 months -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.