USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8702SJO1V07 Picture

View all Type S Contactors

Type S Contactors - 8702SJO1V07

8702S Reversing Contactors

Schneider Eletric 8702SJO1V07 Picture
View all Type S Contactors
Type S Contactors - 8702SJO1V07
8702S Reversing Contactors

Reversing Contactor, Size 7, 3-Pole, Horizontal Open Style

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    59,372.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    600 V AC 60 Hz
    550 V AC 50 Hz
    Contactor Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phases
    Line Rated Current
    810 A
    Horsepower Rating
    300 HP 230 V AC
    600 HP 460 V AC
    600 HP 575 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    2 fuses (primary)
    electrical connection
    Screw clamp terminals
    NEMA size
    7
    height
    946 mm
    depth
    351 mm
    width
    24.25 in (616 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Horizontal
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21275 - 8702,36 SH,SJ(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901308621
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    220
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.