USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8702SHO1V02S Picture

View all Type S Contactors

Type S Contactors - 8702SHO1V02S

8702S Reversing Contactors

Schneider Eletric 8702SHO1V02S Picture
View all Type S Contactors
Type S Contactors - 8702SHO1V02S
8702S Reversing Contactors

Reversing Contactor, Size 6, 3-Pole, Horizontal Open Style +Options

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    41,489.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phases
    Line Rated Current
    540 A
    Horsepower Rating
    150 HP 200 V AC
    200 HP 230 V AC
    400 HP 460 V AC
    400 HP 575 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    2 fuses (primary)
    electrical connection
    Screw clamp terminals
    NEMA size
    6
    height
    712 mm
    depth
    9.53 in (242 mm)
    width
    22.36 in (568 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Horizontal
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21275 - 8702,36 SH,SJ(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901708117
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    127.76000000000001
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Type S Contactors and Starters, Class 8536/8502/8736/8702/8810/8811/8812 (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    NEMA Size 6 Reversing Contactor (Version 1.1)
    Date 9/23/17
    Size 30.5 KB
    Date 9/23/17
    Size 181.2 KB
    Date 9/23/17
    Size 521.8 KB
    Date 9/23/17
    Size 30.9 KB
    Certificate
    Date
    Size
    Add to My Documents
    Motor Controllers, Magnetic UL Certification (Version 1.0)
    CSA Certificate 60905_S_000 3211-04 - Magnetic Motor Controllers (Version 1.0)
    CSA Certificate 025490_S_000 3211-04 Magnetic Motor Controlers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8502SH/8536SH Size 6 AC Magnetic Contactors and Starters, Series B, 2 & 3 Poles (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.