USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8702SHA1V06 Picture

8702SHA1V06

Product Logo
Schneider Eletric 8702SHA1V06 Picture
8702SHA1V06
Product Logo

Reversing Contactor, Size 6, 3-Pole, NEMA 12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    52,461.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phases
    Current Rating
    540 A
    Horsepower Rating
    150 HP 200 V AC
    200 HP 230 V AC
    400 HP 460 V AC
    400 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    2 fuses (primary)
    electrical connection
    Screw clamp terminals
    NEMA size
    6
    height
    62.20 in (1580 mm)
    depth
    19.49 in (495 mm)
    width
    36.22 in (920 mm)
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21275 - 8702,36 SH,SJ(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    156.49 kg (345 lb(US))
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /