USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8702SGA1V02S Picture

View all Type S Contactors

Type S Contactors - 8702SGA1V02S

8702S Reversing Contactors

Schneider Eletric 8702SGA1V02S Picture
View all Type S Contactors
Type S Contactors - 8702SGA1V02S
8702S Reversing Contactors

Reversing Contactor, Size 5, 3-Pole, NEMA 12 +Options

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    24,017.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phases
    Line Rated Current
    270 A
    Horsepower Rating
    75 HP 200 V AC
    100 HP 230 V AC
    200 HP 460 V AC
    200 HP 575 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    NEMA size
    5
    height
    49.02 in (1245 mm)
    depth
    334 mm
    width
    895 mm
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21274 - 8702,36SG(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    GTIN
    00785901819363
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    275
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Motor Controllers, Magnetic UL Certification (Version 1.0)
    CSA Certificate 60905_S_000 3211-04 - Magnetic Motor Controllers (Version 1.0)
    CSA Certificate 025490_S_000 3211-04 Magnetic Motor Controlers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    8502SG and 8536SG, AC Magnetic Contactors and Starters, Size 5, Series A, 2- and 3-Pole (Version 1.1)
    AC Magnetic Contactors and Starters (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/10/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.