USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8702SCW15V07 Picture

View all Type S Contactors

Type S Contactors - 8702SCW15V07

8702S Reversing Contactors

Schneider Eletric 8702SCW15V07 Picture
View all Type S Contactors
Type S Contactors - 8702SCW15V07
8702S Reversing Contactors

Reversing Contactor, Size 1, 4-Pole, NEMA 4/4X

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,469.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    600 V AC 60 Hz
    550 V AC 50 Hz
    Contactor Type
    Reversing
    Number of Poles
    4P
    Phase
    3 phases
    Motor Wiring
    2 wires
    Line Rated Current
    27 A
    Horsepower Rating
    7.5 HP 200 V AC
    7.5 HP 230 V AC
    10 HP 460 V AC
    10 HP 575 V AC
    System Voltage
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    NEMA size
    1
    height
    373 mm
    depth
    7.8 in (198 mm)
    width
    5.31 in (135 mm)
    Environment
    Enclosure Type
    NEMA 4/4X brushed stainless steel
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21282 - 8702,36 W/STAINLESS ENCLOSURES
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    Y
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.