USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 8702SCO8V03 Picture
Discontinued

View all Type S Contactors

Type S Contactors - 8702SCO8V03

Legacy Data

Schneider Eletric 8702SCO8V03 Picture
Discontinued
View all Type S Contactors
Type S Contactors - 8702SCO8V03
Legacy Data

REV MAG CONT, SIZE 1, OPEN, 240V/60HZ

Show more characteristics >
8702SCO8V03  has not been replaced. Please contact your customer care center for more information.
  • Price
    1,169.00 USD
Add to My Products Add to My Products

  • Main
    control circuit
    Common control circuit
    device short name
    S
    enclosure type
    Open box
    Complementary
    [In] rated current
    27 A
    System Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    depth
    5.31 in
    electrical connection
    Screw clamp terminal
    height
    5 in
    motor power hp
    10 hp 460/575 V AC
    7.5 hp 200/230 V AC
    mounting support
    Horizontal support
    NEMA size
    1
    network number of phases
    3 phases
    number of poles
    3
    permissible voltage
    <= 600 V AC
    product weight
    12 lb(US)
    width
    7.13 in
    Environment
    product certifications
    CSA LR60905 class 3211 04
    UL listed file E78351 CCN NLDX
    Ordering and shipping details
    Category
    21272 - 8702,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.